Set the required layer visible or invisible.
static int32_t lcd_set_visible( uint8_t layer, int8_t on )
This function set the required layer visible or invisible.
Type: uint8_t
Index of layer, 0 for base layer.
Type: int8_t
1 if layer should be visible, 0 for invisible.
Type: int32_t
Set status.