Initialize Temperature Sensor.
int32_t temp_async_init( struct temp_async_descriptor *const descr, void *const hw )
Type: struct temp_async_descriptor Struct *const
Temperature Sensor Descriptor to be initialized
Type: void *const
The pointer to the hardware instance
Type: int32_t