Initialize SLCD Descriptor.
int32_t slcd_sync_init( struct slcd_sync_descriptor *const descr, void *const hw )
Type: struct slcd_sync_descriptor Struct *const
SLCD descriptor to be initialized
Type: void *const
The pointer to hardware instance
Type: int32_t