ac_cb_t typedef

typedef void(* ac_cb_t) (const struct ac_async_descriptor *const descr, const uint8_t comp, const uint8_t result)

AC callback type.

Parameters

descr

Direction: in

An AC descriptor

comp

Direction: in

Comparator number

result

Direction: in

Comparison result, 0 positive input less than negative input, 1 positive input high than negative input