Stop timer.
int32_t timer_stop( struct timer_descriptor *const descr )
This function stops the given timer. It checks if the given hardware is initialized.
Type: struct timer_descriptor Struct *const
The timer descriptor of a timer to stop
Type: int32_t
Timer stopping status.