Set ADC differential mode.
int32_t adc_os_set_channel_differential_mode( struct adc_os_descriptor *const descr, const uint8_t channel, const enum adc_differential_mode mode )
This function sets ADC differential mode.
Type: struct adc_os_descriptor Struct *const
The pointer to ADC descriptor
Type: const uint8_t
Channel number
Type: const enum adc_differential_mode
A differential mode to set
Type: int32_t
ERR_NONE