Get the time for calendar HAL instance and hardware.
int32_t calendar_get_date_time( struct calendar_descriptor *const calendar, struct calendar_date_time *const date_time )
Type: struct calendar_descriptor *const
Pointer to the HAL Calendar instance.
Type: struct calendar_date_time *const
Pointer to the value that will be filled with the current time.
Type: int32_t
Operation status of time retrieve.
Completed successfully.