Deinitialize AC.
int32_t ac_sync_deinit( struct ac_sync_descriptor *const descr )
This function deinitializes the given AC descriptor. It checks if the given hardware is initialized and if the given hardware is permitted to be deinitialized.
Type: struct ac_sync_descriptor Struct *const
An AC descriptor to deinitialize
Type: int32_t
De-initialization status.