Initialize CRC.
int32_t crc_sync_init( struct crc_sync_descriptor *const descr, void *const hw )
This function initializes the given CRC descriptor. It checks if the given hardware is not initialized and if the given hardware is permitted to be initialized.
Type: struct crc_sync_descriptor Struct *const
A CRC descriptor to initialize
Type: void *const
The pointer to hardware instance
Type: int32_t
Initialization status.