Configure the time for calendar HAL instance and hardware.
int32_t calendar_os_set_date_time( struct calendar_os_descriptor *const calendar, struct calendar_date_time *const time )
Type: struct calendar_os_descriptor Struct *const
Pointer to the HAL Calendar instance.
Type: struct calendar_date_time *const
Pointer to the time configuration.
Type: int32_t
Completed successfully.