Displays a character.
int32_t slcd_sync_write_char( struct slcd_sync_descriptor *const descr, const uint8_t character, uint32_t index )
Type: struct slcd_sync_descriptor Struct *const
SLCD descriptor
Type: const uint8_t
Character to be displayed
Type: uint32_t
Index of the character Mapping Group
Type: int32_t