Initialize the WDT HAL instance and hardware.
static int32_t wdt_init( struct wdt_descriptor *const wdt, const void * hw )
Initialize WDT HAL.
Type: struct wdt_descriptor Struct *const
The pointer to the HAL WDT instance.
Type: const void *
The pointer to the hardware instance.
Type: int32_t
Operation status of init
Completed sucessfully.
Always on or enabled, don't need init again.