Set the parameter to measure.
int32_t freqmeter_sync_set_measurement_parameter( struct freqmeter_sync_descriptor *const descr, const enum freqmeter_parameter parameter )
Type: struct freqmeter_sync_descriptor Struct *const
The pointer to the frequency meter descriptor
Type: const enum freqmeter_parameter
Signal parameter to measure
Type: int32_t
Status for the parameter setting