Returns the status during the transfer.
int32_t i2c_m_async_get_status( struct i2c_m_async_desc *const i2c, struct i2c_m_async_status * stat )
Type: struct i2c_m_async_desc Struct *const
An i2c descriptor which is used to communicate through I2C
Type: struct i2c_m_async_status Struct *
Pointer to the detailed status descriptor, set to NULL
Type: int32_t
Status of transfer
No error detected
Error code