Execute command in Serial Memory Mode.
int32_t qspi_sync_serial_run_command( struct qspi_sync_descriptor * qspi, const struct _qspi_command * cmd )
Type: struct qspi_sync_descriptor Struct *
Pointer to the HAL QSPI instance
Type: const struct _qspi_command *
Pointer to the command structure
Type: int32_t
Operation status.
Success