Initialize QSPI low level driver.
int32_t qspi_dma_init( struct qspi_dma_descriptor * qspi, void * hw )
Type: struct qspi_dma_descriptor Struct *
Pointer to the QSPI device instance
Type: void *
Pointer to the hardware base
Type: int32_t
Operation status.
Success