Register the MAC callback function.
int32_t mac_async_register_callback( struct mac_async_descriptor *const descr, const enum mac_async_cb_type type, const FUNC_PTR func )
Type: struct mac_async_descriptor Struct *const
Pointer to the HAL MAC descriptor.
Type: const enum mac_async_cb_type
Callback function type.
Type: const FUNC_PTR typedef
A callback function. Passing NULL will de-register any registered callback.
Type: int32_t
Operation status.
Success.