Set ADC thresholds.
int32_t adc_sync_set_thresholds( struct adc_sync_descriptor *const descr, const adc_threshold_t low_threshold, const adc_threshold_t up_threshold )
This function sets ADC positive and negative thresholds.
Type: struct adc_sync_descriptor Struct *const
The pointer to the ADC descriptor
Type: const adc_threshold_t
A lower thresholds to set
Type: const adc_threshold_t
An upper thresholds to set
Type: int32_t
Status of the ADC thresholds setting.