Initialize the Calendar HAL instance and hardware.
int32_t calendar_init( struct calendar_descriptor *const calendar, const void * hw )
Type: struct calendar_descriptor *const
Pointer to the HAL Calendar instance.
Type: const void *
Pointer to the hardware instance.
Type: int32_t
Operation status of init
Completed successfully.