Deinitialize the SPI HAL instance.
void spi_m_dma_deinit( struct spi_m_dma_descriptor * spi )
Abort transfer, disable and reset SPI, de-init software.
Type: struct spi_m_dma_descriptor Struct *
Pointer to the HAL SPI instance.
Type: void
Operation status.
Success.
Error code.