Initialize Camera sensor.
int32_t camera_async_init( struct camera_async_descriptor *const descr, void *const hw )
This function initializes the given Camera sensor descriptor. It checks if the given hardware is initialized or not and if the given hardware is permitted to be initialized.
Type: struct camera_async_descriptor Struct *const
The camera sensor descriptor to initialize
Type: void *const
The pointer to hardware instance
Type: int32_t
Initialization status.