Enable hardware.
int32_t i2c_m_os_enable( struct i2c_m_os_desc *const i2c )
This function enables the I2C master device and then waits for this enabling operation to be done
Type: struct i2c_m_os_desc Struct *const
An I2C master descriptor, which is used to communicate through I2C
Type: int32_t
The status whether successfully enable the device
The passed parameters were invalid or the device enable failed
The hardware enabling is completed successfully