Start comparison.
int32_t ac_async_start_comparison( struct ac_async_descriptor *const descr, uint8_t comp )
This function starts the AC comparator comparison.
Type: struct ac_async_descriptor Struct *const
The pointer to AC descriptor
Type: uint8_t
Comparator number
Type: int32_t
The result of comparator n start operation.