Register Audio callback function.
int32_t audio_dma_register_callback( struct audio_dma_descriptor *const desc, audio_buffer_cb cb )
This function allows the application to register a function for the driver to call back when queued buffer transfer has finished, or error happens.
Type: struct audio_dma_descriptor Struct *const
Pointer to the audio driver descriptor
Type: audio_buffer_cb typedef
Callback function, passing NULL will de-register any registered callback function
Type: int32_t
The status of callback assignment.