Write a CAN message.
int32_t can_async_write( struct can_async_descriptor *const descr, struct can_message * msg )
Type: struct can_async_descriptor Struct *const
The CAN descriptor to write message.
Type: struct can_message *
The CAN message to write.
Type: int32_t
The status of write message.