Flush ADC ringbuf.
int32_t adc_os_flush_rx_buffer( struct adc_os_descriptor *const descr, const uint8_t channel )
This function flushes ADC RX ringbuf.
Type: struct adc_os_descriptor Struct *const
The pointer to ADC descriptor
Type: const uint8_t
Channel number
Type: int32_t
ERR_NONE