slcd_sync_stop_animation

Stop animation play by a segment array.

int32_t slcd_sync_stop_animation(
    struct slcd_sync_descriptor *const descr,
    const uint32_t segs,
    uint32_t len
)

Parameters

descr

Type: struct slcd_sync_descriptor Struct *const

SLCD descriptor

segs

Type: const uint32_t

Segment array

len

Type: uint32_t

Length of the segment array

Returns

Type: int32_t