Enable event reception by the given user from the given channel.
int32_t event_system_enable_user( const uint16_t user, const uint16_t channel )
Type: const uint16_t
A user to enable
Type: const uint16_t
A channel the user is assigned to
Type: int32_t
Status of operation.