Initialize the I2S Controller.
int32_t i2s_c_sync_init( struct i2s_c_sync_desc * i2s, const void * hw, const enum i2s_c_iface iface )
Type: struct i2s_c_sync_desc Struct *
Pointer to the I2S Controller instance.
Type: const void *
Pointer to the hardware base.
Type: const enum i2s_c_iface Enum
The I2S interface used.
Type: int32_t
Operation status.
Success.
Error.