Set period of measurement.
int32_t freqmeter_async_set_measurement_period( struct freqmeter_async_descriptor *const descr, const uint32_t period )
Type: struct freqmeter_async_descriptor Struct *const
The pointer to the frequency meter descriptor
Type: const uint32_t
Period in microseconds
Type: int32_t
Status for the period setting