Set USART stop bits.
int32_t usart_async_set_stopbits( struct usart_async_descriptor *const descr, const enum usart_stop_bits stop_bits )
Type: struct usart_async_descriptor Struct *const
A USART descriptor which is used to communicate via USART
Type: const enum usart_stop_bits
Stop bits to set
Type: int32_t
The status of stop bits setting.