Initialize the FLASH HAL instance and hardware for callback mode.
int32_t flash_init( struct flash_descriptor * flash, void *const hw )
Initialize FLASH HAL with interrupt mode (uses callbacks).
Type: struct flash_descriptor Struct *
Pointer to the HAL FLASH instance.
Type: void *const
Pointer to the hardware base.
Type: int32_t
Initialize status.