Flush ring buffer, the user needs to handle the concurrent access on buffer via put/get/flush.
uint32_t ringbuffer_flush( struct ringbuffer *const rb )
Type: struct ringbuffer Struct *const
The pointer to a ring buffer structure instance
Type: uint32_t
ERR_NONE on success, or an error code on failure.