Enable DAC channel.
int32_t dac_async_enable_channel( struct dac_async_descriptor *const descr, const uint8_t ch )
Type: struct dac_async_descriptor Struct *const
Pointer to the HAL DAC descriptor
Type: const uint8_t
channel number
Type: int32_t
Operation status.