Deinitialize synchronous I2C slave interface.
int32_t i2c_s_sync_deinit( struct i2c_s_sync_descriptor *const descr )
This function deinitializes the given synchronous I2C slave descriptor. It checks if the given hardware is initialized and if it is permitted to be deinitialized.
Type: struct i2c_s_sync_descriptor Struct *const
An I2C slave descriptor which is used to communicate through I2C
Type: int32_t
De-initialization status.