Start a write blocks transfer on the line Note: The driver will use the DMA available to speed up the transfer.
bool mci_os_start_write_blocks( struct mci_os_desc *const desc, const void * src, uint16_t nb_block )
Type: struct mci_os_desc Struct *const
Mci os descriptor
Type: const void *
Pointer on the buffer to send
Type: uint16_t
Number of block to transfer
Type: bool
true if started, otherwise false