Get 128-bits response of the last command.
void mci_sync_get_response_128( struct mci_sync_desc * mci, uint8_t * response )
Type: uint8_t *
Pointer on the array to fill with the 128-bits response.
Type: void