Set the required layer alpha value.
static int32_t lcd_set_alpha( uint8_t layer, uint8_t val )
This function set the required layer alpha value.
Type: uint8_t
Index of layer, 0 for base layer.
Type: uint8_t
Alpha value to be used. 255 for transparent and 0 for opaque.
Type: int32_t
Set status.