Deinitialize CRC.
int32_t crc_sync_deinit( struct crc_sync_descriptor *const descr )
This function deinitializes the given CRC descriptor. It checks if the given hardware is initialized and if the given hardware is permitted to be deinitialized.
Type: struct crc_sync_descriptor Struct *const
A CRC descriptor to deinitialize
Type: int32_t
De-initialization status.