Initialize CAN.
int32_t can_async_init( struct can_async_descriptor *const descr, void *const hw )
This function initializes the given CAN descriptor.
Type: struct can_async_descriptor Struct *const
A CAN descriptor to initialize.
Type: void *const
The pointer to hardware instance.
Type: int32_t
Initialization status.