Blink a Segment.
int32_t slcd_sync_seg_blink( struct slcd_sync_descriptor *const descr, uint32_t seg, const uint32_t period )
Type: struct slcd_sync_descriptor Struct *const
SLCD descriptor
Type: uint32_t
Segment index value is "(common terminals << 16 | segment terminal)"
Type: const uint32_t
Blink period, unit is millisecond
Type: int32_t