Check if conversion is complete.
int32_t adc_dma_is_conversion_complete( const struct adc_dma_descriptor *const descr )
This function checks if ADC has finished the conversion.
Type: const struct adc_dma_descriptor Struct *const
The pointer to the ADC descriptor
Type: int32_t
The status of ADC conversion completion checking.
The conversion is complete
The conversion is not complete