Enable I2C slave communication.
int32_t i2c_s_async_enable( struct i2c_s_async_descriptor *const descr )
This function enables the I2C slave device
Type: struct i2c_s_async_descriptor Struct *const
An I2C slave descriptor which is used to communicate through I2C
Type: int32_t
Enabling status.