Alarm process task.
int32_t calendar_os_task( struct calendar_os_descriptor *const calendar )
It should be called in the user thread or while loop.
Type: struct calendar_os_descriptor Struct *const
Pointer to the HAL calendar instance.
Type: int32_t
Operation status of alarm task.
Completed successfully.