Deinitialize timer.
int32_t timer_deinit( struct timer_descriptor *const descr )
This function deinitializes the given timer. It checks if the given hardware is initialized and if the given hardware is permitted to be deinitialized.
Type: struct timer_descriptor Struct *const
A timer descriptor to deinitialize
Type: int32_t
De-initialization status.