Async version of enable hardware.
int32_t i2c_m_async_enable( struct i2c_m_async_desc *const i2c )
This function enables the I2C master device and then waits for this enabling operation to be done.
Type: struct i2c_m_async_desc Struct *const
An I2C master descriptor, which is used to communicate through I2C
Type: int32_t
The status whether successfully enabled
The passed parameters were invalid or the device enable failed
The hardware enabling is completed successfully