Deinitialize USART interface.
int32_t usart_os_deinit( struct usart_os_descriptor *const descr )
This function deinitializes the given I/O descriptor. It checks if the given hardware is initialized and if the given hardware is permitted to be deinitialized.
Type: struct usart_os_descriptor Struct *const
A USART descriptor which is used to communicate via USART
Type: int32_t
De-initialization status.
Passed parameters were invalid or the interface is already deinitialized
The de-initialization is completed successfully