Enable USART interface.
int32_t usart_dma_enable( struct usart_dma_descriptor *const descr )
Enables the USART interface
Type: struct usart_dma_descriptor Struct *const
A USART descriptor which is used to communicate via USART
Type: int32_t
Enabling status.