Read Comparison result.
int32_t ac_sync_get_result( struct ac_sync_descriptor *const descr, const uint8_t comp )
Type: struct ac_sync_descriptor Struct *const
The pointer to AC descriptor
Type: const uint8_t
Comparator number
Type: int32_t
The comparison result.
The comparison result is 0
The comparison result is 1
The comparison result is not ready or input parameters are not correct.