Change PWM parameter.
int32_t pwm_set_parameters( struct pwm_descriptor *const descr, const pwm_period_t period, const pwm_period_t duty_cycle )
Type: struct pwm_descriptor Struct *const
Pointer to the HAL PWM descriptor
Type: const pwm_period_t
Total period of one PWM cycle
Type: const pwm_period_t
Period of PWM first half during one cycle
Type: int32_t
Operation status.